IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS610995 | Demoboard TIDA-010053

Powering narrowband wireless modules for IoT-related applications with LiMnO2 cells reference design

Overview

TopologyBoost Converter
Input voltage0.7-5.5 V
Output 15.5 V / 0.6 A
IC revisionE1

Description

The TPS61099x device is a synchronous boost converter with 1-μA ultra-low quiescent current. The device is designed for products powered by an alkaline battery, NiMH rechargeable battery, Li-Mn battery or rechargeable Li-Ion battery, for which high efficiency under light load condition is critical to achieve long battery life operation. The TPS61099x boost converter uses a hysteretic control topology to obtain maximal efficiency at minimal quiescent current. It only consumes 1-μA quiescent current under light load condition and can achieve up to 75% efficiency at 10-μA load with fixed output voltage version. It can also support up to 300- mA output current from 3.3 V to 5 V conversion, and achieve up to 93% at 200-mA load. The TPS61099x also offers both Down Mode and Pass-Through operations for different applications. In Down Mode, the output voltage can still be regulated at target value even when input voltage is higher than output voltage. In Pass-Through Mode, the output voltage follows input voltage. The TPS61099x exits Down Mode and enters into Pass-Through Mode when VIN > VOUT + 0.3 V. The TPS61099x supports true shutdown function when it is disabled, which disconnects the load from the input supply to reduce the current consumption. The TPS61099x offers both adjustable output voltage version and fixed output voltage versions. It is available in 6-ball 1.23-mm x 0.88-mm WCSP Package.

Features

  • 600 nA Ultra-Low IQ into VOUT Pin
  • 400 nA Ultra-Low IQ into VIN Pin
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Adjustable Output Voltage from 1.8 V to 5.5 V
  • Fixed Output Voltage Versions Available
  • Minimum 0.8 A Switch Peak Current Limit
  • Regulated Output Voltage in Down Mode
  • True Disconnection During Shutdown
  • Up to 75% Efficiency at 10 μA Load with Fixed Output Voltage Versions
  • Up to 93% Efficiency from 10 mA to 300 mA Load
  • 6-Ball 1.23 mm x 0.88 mm WCSP Package
  • Create a Custom Design Using the TPS61099x
  • With the WEBENCH® Power Designer

Typical applications

  • Wearable Applications/Portable Products
  • Low Power Wireless Applications
  • Battery Powered Systems
  • Optical Heart Rate Monitor LED Bias
  • Memory LCD Bias

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Pins
Type
Mount
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 2.2 µH, 1.65 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current1.65 A
Saturation Current1.9 A
DC Resistance80 mΩ
Self Resonant Frequency83 MHz
–
–
MountSMT 
Length2.5 mm
Height1.2 mm
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability