IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS61089

TPS61089x 12.6-V, 7-A Fully-Integrated Synchronous Boost Converters in 2.0-mm x 2.5-mm VQFN Package

Overview

TopologyBoost Converter
Input voltage3-4.35 V
Switching frequency200-2200 kHz
Output 19 V / 2 A
IC revision2

Description

The TPS61089x represents the TPS61089 and theTPS610891. The TPS61089x is a fully-integratedsynchronous boost converter with a 19-mΩ mainpower switch and a 27-mΩ rectifier switch. Thedevice provides a high efficiency and small sizepower solution for portable equipment. TheTPS61089x features wide input voltage range from2.7 V to 12 V to support applications powered withsingle cell or two cell Lithium ion/polymer batteries.The TPS61089x has 7-A continuous switch currentcapability and provides output voltage up to 12.6 V.The TPS61089x uses adaptive constant off-time peakcurrent control topology to regulate the outputvoltage. In moderate to heavy load condition, theTPS61089x works in the pulse width modulation(PWM) mode. In light load condition, the TPS61089works in the pulse frequency modulation (PFM) modeto improve the efficiency, while the TPS610891 stillworks in the PWM mode to avoid applicationproblems caused by low switching frequency. Theswitching frequency in the PWM mode is adjustablefrom 200 kHz to 2.2 MHz. The TPS61089x alsoimplements a built-in 4-ms soft start function and anadjustable peak switch current limit function. Inaddition, the device provides 13.2-V outputovervoltage protection, cycle-by-cycle overcurrentprotection, and thermal shutdown protection.

Features

Input Voltage Range: 2.7 V to 12 V

  • Output Voltage Range: 4.5 V to 12.6 V
  • Up to 90% Efficiency at VIN = 3.3 V, VOUT = 9 V,and IOUT = 2 A
  • Resistor-Programmable Peak Current Limit up to10 A for high pulse current
  • Adjustable Switching Frequency: 200 kHz to 2.2MHz
  • 4-ms Built-in Soft Start Time
  • PFM Operation Mode at Light Load (TPS61089)
  • Forced PWM Operation Mode at Light Load(TPS610891)
  • Internal Output Overvoltage Protection at 13.2 V
  • Cycle-by-Cycle Overcurrent Protection
  • Thermal Shutdown
  • 2.00-mm × 2.50-mm VQFN Hotrod Package

Typical applications

  • Portable POS Terminal
  • Bluetooth™ Speaker
  • E-Cigarette
  • Quick Charge Power Bank

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 10.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.2 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
Self Resonant Frequency52 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability