IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TPS61088

TPS61088 10-A Fully-Integrated Synchronous Boost Converter

Overview

TopologyBoost Converter
Input voltage2.7-12 V
Switching frequency200-2200 kHz
Output 112.6 V
IC revisionA

Description

The TPS61088 is a high power density, fully integrated synchronous boost converter with a 11-mΩ power switch and a 13-mΩ rectifier switch to provide a high efficiency and small size solution in portable systems. The TPS61088 has wide input voltage range from 2.7 V to 12 V to support applications with single cell or two cell Lithium batteries. The device has 10-A switch current capability and is capable of providing an output voltage up to 12.6 V.

The TPS61088 uses adaptive constant off-time peak current control topology to regulate the output voltage. In moderate to heavy load condition, the TPS61088 works in the pulse width modulation (PWM) mode. In light load condition, the device has two operation modes selected by the MODE pin. One is the pulse frequency modulation (PFM) mode to improve the efficiency and another one is the forced PWM mode to avoid application problems caused by low switching frequency. The switching frequency in the PWM mode is adjustable ranging from 200 kHz to 2.2 MHz by an external resistor. The TPS61088 also implements a programmable soft-start function and an adjustable switching peak current limit function. In addition, the device provides 13.2-V output overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.

The TPS61088 is available in a 4.50-mm × 3.50-mm 20-pin VQFN package.

Features

  • Input Voltage Range: 2.7 to 12 V
  • Output Voltage Range: 4.5 to 12.6 V
  • 10-A Switch Current
  • Up to 91% Efficiency at VIN = 3.3 V, VOUT = 9 V, and IOUT = 3 A
  • Mode Selection Between PFM Mode and Forced
  • PWM Mode at Light Load 1.0 µA Current into VIN Pin during Shutdown
  • Resistor-Programmable Switch Peak Current Limit
  • Adjustable Switching Frequency: 200 kHz to 2.2 MHz
  • Programmable Soft Start
  • Output Overvoltage Protection at 13.2 V
  • Cycle-by-Cycle Overcurrent Protection
  • Thermal Shutdown
  • 4.50-mm × 3.50-mm 20-Pin VQFN Package

Typical applications

  • Thunderbolt Interface
  • E-Cigarette
  • Quick Charge Power Bank
  • Portable POS terminal
  • Bluetooth™ Speaker

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability