IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS61087-Q1

650 kHz/1.2 MHz, 18.5 V STEP-UP DC-DC CONVERTER WITH 3.2 A SWITCH

Overview

TopologyBoost Converter
Input voltage2.5-6 V
Switching frequency650-1200 kHz
Output 118.5 V / 3.2 A

Description

The TPS61087-Q1 is a high frequency, high efficiency DC to DC converter with an integrated 3.2 A, 0.13 Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2MHz allows the use of small external inductors and capacitors and provides fast transient response. The external compensation allows optimizing the application for specific conditions. A capacitor connected to the soft-start pin minimizes inrush current at startup.

Features

  • Qualified for Automotive Applications
  • 2.5 V to 6 V Input Voltage Range
  • 18.5 V Boost Converter With 3.2 A Switch Current
  • 650 kHz/1.2 MHz Selectable Switching Frequency
  • Adjustable Soft-Start
  • Thermal Shutdown
  • Undervoltage Lockout
  • 10-Pin QFN Package

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(Ω)
VOP(V)
fres(MHz)
Size
Version
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD3 SMT Power Inductor, 7 µH, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance7 µH
–
Saturation Current4.1 A
DC Resistance0.055 Ω
–
Self Resonant Frequency33 MHz
SizeL 
–
Rated Current2.2 A
–Check availability
SPECWE-PD SMT Power Inductor, 10 µH, 2.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current2.9 A
–
DC Resistance0.072 Ω
Operating Voltage120 V
Self Resonant Frequency32 MHz
Size7332 
VersionRobust 
–
–Check availability