IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS610461YFF | Demoboard TIDA-00462

Ultrasonic Distance Measurement BoosterPack Reference Design

Overview

TopologyOther Topology
IC revisionE1

Description

The TIDA-00462 ultrasonic distance measurement reference design can measure the distance up to 99 inches with an accuracy of ±1.5 inches. The scope of this design is to give you a head-start in integrating our industrial ultra-low-power MCU, analog signal conditioning and power management technologies into end-equipment systems. This design describes the principle of operation and basic design process for a low-cost distance-measuring system based on ultrasonic sound utilizing the MSP430 ultra-low power microcontroller. This design also addresses component selection, design theory and test results. All the relevant design files like schematics, BOM, layer plots, Altium files, Gerbers and MSP430 MCU firmware are provided.

Features

  • Ultrasonic technology
  • Non-contact detection and measurement
  • Maximum measurable distance: 99 inches
  • Minimum measurable distance: 6 inches
  • Maximum measured error less than 1.5 Inches
  • Current consumption less than 1.8 mA at 5 V
  • Simple, low-cost system-on-chip

Typical applications

  • Factory Automation and Process Control
  • Sensors and Field Transmitters
  • Portable Instruments

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability