IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS56C215

TPS56C215 4.5-V to 17-V Input , 12-A Synchronous Step-Down SWIFT™ Converter

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency400-1200 kHz
Output 15.5 V
IC revision00

Description

The TPS56C215 is TI's smallest monolithic 12-Asynchronous buck converter with an adaptive on-timeD-CAP3™ control mode. The device integrates lowRDS(on) power MOSFETs that enable high efficiencyand offers ease-of-use with minimum externalcomponent count for space-conscious powersystems. Competitive features include a veryaccurate reference voltage, fast load transientresponse, auto-skip mode operation for light loadefficiency, adjustable current limit and no requirementfor external compensation. A forced continuousconduction mode helps meet tight voltage regulationaccuracy requirements for performance DSPs andFPGAs. The TPS56C215 is available in a thermallyenhanced 18-pin HotRod™ QFN package and isdesigned to operate from –40°C to 150°C junctiontemperature.

Features

Integrated 13.5-mΩ and 4.5-mΩ MOSFETs

  • Support 12-A Continuous IOUT
  • 0.6V +/-1% Reference Voltage across fulltemperature range
  • 0.6 V to 5.5 V Output Voltage Range
  • Supports Ceramic Output Capacitors
  • D-CAP3™ Control Mode for Fast TransientResponse
  • Selectable Forced Continuous Conduction Mode(FCCM) for Tight Output Voltage Ripple or Auto-Skipping Eco-mode™ for High Light-LoadEfficiency
  • Selectable FSW of 400 kHz, 800 kHz and 1.2 MHz
  • Monotonic Start Up into Pre-biased Outputs
  • Two Adjustable Current Limit Settings with HiccupRe-start
  • Optional External 5V bias for Enhanced Efficiency
  • Adjustable Soft Start with a Default 1-ms SoftStart Time
  • –40°C to 150°C Operating Junction Temperature
  • Small 3.5-mm x 3.5-mm HotRod™ QFN Package
  • Supported at the WEBENCH™ Design Center

Typical applications

  • Telecom & Networking, Point-of-Load (POL)
  • High end DTV
  • Server, Cloud-Computing, Storage
  • IPCs, Factory Automation, PLC, Test Atomation, PLC, Test Measurement

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.4 µH, 18.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.4 µH
Performance Rated Current18.6 A
Saturation Current @ 10%6.9 A
Saturation Current @ 30%17 A
DC Resistance4.75 mΩ
Self Resonant Frequency67 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability