IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS568231

3.8-V to 17-V, 8-A synchronous buck converter with D-CAP3 control

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 11.2 V / 8 A
IC revision1.0

Description

The TPS568231 is a single, D-CAP3™ control mode, synchronous buck converter requiring a very low external component count. The TPS568231 is a high efficiency, cost effective, low quiescent current synchronous buck converter with integrated FETs. A mode pin is used to select output current limit, switching frequency, and forced continuous conduction mode (FCCM) and discontinuous conduction mode (DCM) operation. The device uses DCAP3 control mode to provide a fast transient response, good line, load regulation, no requirement for external compensation, and supports low ESR output capacitors. Additionally, the TPS568231 provides adjustable soft start, undervoltage lockout inputs and a power-good output. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.The TPS568231EVM evaluation module (EVM) is a single, synchronous buck converter providing 1.2 V at 8 A from 4.5-V to 17-V input. This user’s guide describes the TPS568231EVM performance.

Features

  • 4.5-V to 17-V input range without external bias
  • 3.8-V to 17-V input range with external bias
  • Supports 8-A continuous output current
  • Integrated 7.8-mΩ and 3.2-mΩ MOSFETs
  • 0.6-V ±1% reference voltage across a –40°C to 125°C junction range
  • 0.6-V to 5.5-V output voltage range
  • 146-μA low quiescent current
  • D-CAP3™ control mode for fast transient response
  • Supports ceramic output capacitors
  • Selectable fSW of 400 kHz, 800 kHz, and 1200 kHz
  • Selectable FCCM (forced continuous conduction mode) for tight output voltage ripple
  • Selectable Eco-mode™ (auto skip mode) for high light-load efficiency
  • Optional external 5-V bias for enhanced efficiency
  • Prebiased start-up capability
  • Adjustable soft start with a default 1.2-ms soft-start time
  • Power-good indicator to monitor output voltage
  • Two adjustable current limit settings with hiccup restart
  • Non-latched protections for UV, OV, OT, and UVLO
  • Pin-to-pin compatible with 8-A TPS568215, and 12-A TPS56C231 and TPS56C215
  • –40°C to 125°C operating junction temperature
  • 3.5-mm × 3.5-mm, 18-pin HotRod™ QFN package

Typical applications

  • Wireless infrastructure
  • IPCs, factory automation, PLC, test measurement

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 1, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length2.54 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability