IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS56720

TPS56x20 4.5V to 17V Input, 12A/9A/7A/5A Output, Synchronous Step-Down SWIFT™Voltage Regulator with Voltage Scaling

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 11.1 V / 12 A

Description

The TPS56X20 is a synchronous DC-DC converter IC (integrated circuit) with a voltage scaling control to power up micro-processors (MCUs) requiring core voltage (VCORE) tune-ups. After the initial power-up, the output voltage can be programmed/scaled by VID codes sent over an I2C compatible bus.

This step-down (buck) converter employs an adaptive on-time D-CAP2 mode control which provides a very fast transient response with no external components. Unlike traditional voltage-/current-mode controls, the D-CAP2 supports seamless transition between PWM mode for higher load and Eco-mode™ for light load. Eco-mode maintains high efficiency in light-load.

The TPS56X20 supports both ultra-low ESR ceramic capacitors and low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP. The device is optimized for a small 1.0µH to 2.2µH inductor saving PCB area.

The TPS56X20 devices are available in the HTSSOP package.

Features

  • D-CAP2 Control Input Voltage Range: 4.5V to 17V

  • Switching Frequency: 500kHz

  • Optimized for a 1.0µH to 2.2µH Inductor

  • ±1% Output Voltage Accuracy

  • Features via I2C Compatible Interface Output Voltage (VID): 0.6V to 1.87V in 10mV

  • Auto-Skip Eco-mode™ ON/OFF (Light-load)

  • Current Limit Target: 40% to 160%

  • Enabling IC, Reading-back Power-good

  • Hiccup Mode Protection ON/OFF

  • IC Terminal Features Start-up by Using External Resistors

  • Output Voltage with VFB Pin: 0.6V to 1.87V

  • Adjustable Soft-start, Monotonic Pre-Biased

  • Start-up

  • Power-good

  • I2C Address Programming (2bits)

  • Cycle-by-Cycle Overcurrent Limiting Control

  • Thermal Shutdown (TSD)

  • Undervoltage Lockout (UVLO)

  • TSSOP Package (PWP) with PowerPAD

Typical applications

  • High Density Power Distribution Systems
  • Media Processors for Consumer Applications:Digital TVs, Set Top Boxes (STB, DVD/Blu-rayPlayer, Cable/Satellite Modem)
  • SoC Processors

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability