IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS565242

TPS56524x 3-V to 16-V Input Voltage, 5-A Synchronous Buck Converter in a SOT-5X3 Package

Overview

TopologyBuck Converter
Input voltage3-16 V
Output 15 A
IC revision*

Description

The TPS56524x is simple, easy-to-use, high power density, high efficiency synchronous buck converter with input voltage ranging from 3 V to 16 V andsupports up to 5-A continuous current with a SOT563 package.The TPS56524x uses DCAP3 topology to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. It has two grounds, GND and AGND,which should be connected together for optimalthermal performance. AGND also provides a good load and line regulation. It can support up to 95% duty operation.The TPS565242 operates in Eco-mode, which maintains high efficiency during light loading. The TPS565247 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. It integrates complete protectionthrough OVP, OCP, UVLO, OTP, and UVP with hiccup. The device is available in 1.6-mm × 1.6-mm SOT563 package and has an optimized pinout for easy PCB layout. The junction temperature isspecified from –40°C to 125°C.

Features

  • Configured for a wide range of applications
  • 3-V to 16-V input voltage range
  • 0.6-V to 7-V output voltage range
  • 0.6-V reference voltage
  • ±1% reference accuracy at 25°C
  • ±1.5% reference accuracy at –40°C to 125°C
  • Integrated 28.2-mΩ and 15.1-mΩ RDSON FET
  • 120-μA low quiescent current
  • 600-kHz switching frequency
  • Supports 95% large duty cycle operation
  • Precision EN threshold voltage
  • 1.39-ms fixed typical soft-start time
  • Ease of use and small solution size
  • TPS565242 Eco-mode, TPS565247 FCCMmode at light loading
  • Part of a full P2P family including solutions for 4 A/5 A/6 A and FCCM/DCM operation
  • DCAP3™ control topology
  • Support start-up with pre-biased output
  • Non-latch for OV/OT /UVLO protection
  • Hiccup mode for UV protection
  • Cycle-by-cycle OC and NOC limit
  • 6-pin SOT563 package
  • Create a custom design using the TPS565242 with the WEBENCH® Power Designer
  • Create a custom design using the TPS565247 with the WEBENCH® Power Designer

Typical applications

  • DVR, streaming media player
  • LCD TV
  • IP network camera, video doorbell, building security gateway, WLAN/Wi-Fi access point, small business router, rack server

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 16.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current16.8 A
Saturation Current @ 10%8 A
Saturation Current @ 30%19 A
DC Resistance4.6 mΩ
Self Resonant Frequency85 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability