IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS565208

TPS565208EVM-858 5-A, Regulator Evaluation Module

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 11.05 V / 5 A
IC revision1.0

Description

The TPS565208 is a simple, easy-to-use, 5-Asynchronous step-down converter in SOT-23package.The device is optimized to operate with minimumexternal component count and also optimized toachieve low standby current.This switch mode power supply (SMPS) deviceemploys D-CAP2™ mode control, which provides fasttransient response and requires no externalcompensation components. D-CAP2™ also allowsthe use of low-equivalent series resistance (ESR)specialty polymer capacitors and ceramic capacitors.The TPS565208 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and operates over a –40°Cto 125°C junction temperature range.

Features

5-A Maximum Output Current

  • Integrated 31-mΩ and 16-mΩ FETs
  • D-CAP2™ Mode Control with Fast TransientResponse
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • Continuous Current Mode
  • 500-kHz Switching Frequency
  • Low Shutdown Current of Less than 1 µA
  • 1% Feedback Voltage Accuracy
  • Startup from Pre-biased Output Voltage
  • Cycle-by-Cycle Current Limit
  • Hiccup-mode Overcurrent Protection
  • Non-Latch UVP and TSD Protections
  • Fixed Soft Start: 1.0 ms
  • Create a Custom Design Using the TPS565208With the WEBENCH® Power Designer

Typical applications

  • High Definition Blu-ray™ Disc Players/ Digital Set Top Box (STB)
  • Digital TV Power Supply
  • Surveillance
  • Networking Home Terminal

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 10.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.2 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
Self Resonant Frequency52 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability