IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TPS564201 | Demoboard TPS564201EVM-801

TPS564201 4.5V to 17V Input, 4A Output, Synchronous Step-Down Converter Evaluation Module

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 11.05 V / 4 A
IC revision1.0

Description

The TPS564201 is a single, adaptive on-time, D-CAP2™ mode, synchronous buck converter requiring avery low external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitorssuch as POSCAP, SP-CAP, or ceramic types and features fast transient response with no externalcompensation. The switching frequency is internally set at a nominal 560 kHz and enters plus skip modein light load conditions

Features

TPS564201 4-A Converter Integrated 50-mΩand 22-mΩ FETsD-CAP2™ Mode Control with Fast TransientResponseInput Voltage Range: 4.5 V to 17 VOutput Voltage Range: 0.76 V to 7 VPulse Skip Mode560-kHz Switching FrequencyLow Shutdown Current Less than 5 µA2.5% Feedback Voltage Accuracy (25°C)Startup from Pre-Biased Output VoltageCycle-by-Cycle Overcurrent LimitHiccup-mode Overcurrent ProtectionNon-Latch UVP and TSD ProtectionsFixed Soft Start: 1.0 ms

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 10.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.2 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
Self Resonant Frequency52 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability