IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS563300 | Demoboard TPS563300EVM-226

3.8-V to 28-V Input, 3-A synchronous buck converter in SOT-583 package

Overview

TopologyBuck Converter
Input voltage3.8-28 V
Output 112 V / 3 A

Description

The TPS563300 is a high-efficiency, easy-to-use synchronous buck converter with a wide input voltage range of 3.8 V to 28 V, and supports up to 3-A continuous output current and 0.8-V to 22-V output voltage.The device employs fixed-frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates external compensation components over a wide range of output voltage and operation frequency. Pulse frequency modulation (PFM) mode maximizes the light load efficiency. The low quiescent current feature is beneficial for long battery life time in low-power operation. The device also has a frequency spread spectrum feature, which helps with lowering down EMI noise.The device provides complete protections including OTP, OVP, UVLO, cycle-by-cycle OC limit, and UVP with hiccup mode. This device is in a small SOT583 (1.6-mm × 2.1-mm) package with 0.5-mm pin pitch,and has an optimized pinout for easy PCB layout and promotes good EMI performance.

Features

  • Configured for a wide range of applications
  • 3.8-V to 28-V input voltage range
  • 0.8-V to 22-V output voltage range
  • 3-A continuous output current
  • 0.8V ± 1.5% reference voltage (25°C)
  • –40°C to 150°C operating junction temperature
  • Integrated 76-mΩ and 32-mΩ MOSFETs
  • 20-μA low quiescent current (typical)
  • Maximum 98% duty cycle operation
  • Precision EN threshold
  • Ease of use and small solution size
  • Peak current control mode with internalcompensation
  • Pulse frequency modulation (PFM) for highlight-load efficiency
  • 500-kHz fixed switching frequency
  • EMI friendly with frequency spread spectrum
  • Support start-up with prebiased output
  • Cycle-by-cycle OC limit for both high-side and low-side MOSFETs
  • Non-latched protections for OTP, OCP, OVP,UVP, and UVLO
  • 1.6-mm × 2.1-mm SOT583 package
  • Create a custom design using the TPS563300 with the WEBENCH® Power Designer

Typical applications

  • Multifunction printers, enterprise projectors, connected peripherals
  • Distributed power systems with 5-V, 12-V, 19-V, and 24-V input
  • industrial PC
  • appliances, Smart speakers, monitors
  • Portable electronics

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 8.1 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current8.1 A
Saturation Current @ 30%11.3 A
DC Resistance17.6 mΩ
DC Resistance19.36 mΩ
Self Resonant Frequency22 MHz
MountSMT 
–Check availability