IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS563252EVM | Demoboard TPS563252EVM

TPS563252 and TPS563257 Step-Down Converter Evaluation Module

Overview

TopologyBuck Converter
Input voltage3-16 V
Output 11.05 V / 3 A

Description

In light-load conditions, the TPS563252 operates in Eco-mode to enable higher efficiency by varying its switching frequency, and the TPS563257 operates in FCCM to maintain constant switching frequency. The main difference is at light loading, but the other behaviors are similar. This user's guide mainly introduces the TPS563252 and includes some TPS563257 features that are different from the TPS563252.The TPS56325x is a single, adaptive on-time, D-CAP3™ control mode, synchronous buck converter that requires a very low external component count. The D-CAP3 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 1.4 MHz. The high-side and low-side switching MOSFETs are incorporated inside the TPS56325x package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs and fast switching slew rate allow the TPS56325x to achieve high efficiency and help keep the junction temperature low at high output currents. Power sequencing is possible by correctly configuring the enable and power-good indicator. The TPS56325x DC/DC synchronous converter is designed to support up to a 3-A continuous current from an input voltage source of 3 V to 16 V. The output voltage range is from 0.6 V to 7 V.

Features

  • Input Voltage Range 3V to 16V
  • 0.6V to 7V Output Voltage Range
  • Output current up to 3A
  • ECO mode and FCCM mode
  • fast transient response

Typical applications

  • WLAN/Wi-Fi access points, switches, routers
  • Pro Audio, Surveillance, DTV, STB and DVR, smart speakers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 0.82 µH, 13.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.82 µH
Performance Rated Current13.25 A
Saturation Current @ 30%15.3 A
DC Resistance8.3 mΩ
Self Resonant Frequency53.5 MHz
Operating Voltage80 V
MountSMT 
–Check availability