IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS563210

TPS56x210, 4.5-V to 17-V Input, 2-A, 3-A Synchronous Step-Down Voltage Regulator In 8-Pin SOT-23

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 11.05 V / 3 A
IC revisionA

Description

The TPS562210 and TPS563210 are simple, easy-to-use, 2 A, 3 A synchronous step-down converters in 8 pin SOT-23 package.

The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2™ mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The devices operate in Advanced Eco-mode™, which maintains high efficiency during light load operation. The TPS562210 and TPS563210 are available in a 8-pin 1.6 × 2.9 (mm) SOT (DDF) package, and specified from –40°C to 85°C of ambient temperature.

Features

  • TPS562210: 2-A Converter With Integrated 133-mΩ and 80-mΩ FETs
  • TPS563210: 3-A Converter With Integrated
  • 68-mΩ and 39-mΩ FETs
  • D-CAP2™ Mode Control for Fast Transient Response
  • Advanced Eco-mode™ Pulse-skip
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • 650-kHz Switching Frequency
  • Low Shutdown Current Less than 10 µA
  • 1% Feedback Voltage Accuracy (25°C)
  • Startup from Pre-Biased Output Voltage
  • Cycle By Cycle Over-current Limit
  • Hiccup-mode Under Voltage Protection
  • Non-latch OVP, UVLO and TSD Protections
  • Adjustable Soft Start
  • Power Good Output

Typical applications

  • Digital Set Top Box (STB)
  • Networking Home Terminal
  • High Definition Blu-ray Disc™ Players
  • Digital TV Power Supply

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability