IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS563209

TPS56x209, 4.5V to 17 V Input, 2-A, 3-A Synchronous Step-Down Voltage Regulator in 6 pin SOT-23

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 11.05 V / 3 A
IC revision5

Description

The TPS562209 and TPS563209 are simple, easy-to-use, 2-A and 3-A synchronous step-down converters in 6 pin SOT-23 package.

The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2™ mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS562209 and TPS563209 always operate in continuous conduction mode, which reduces the output ripple voltage in light load compared to discontinous conduction mode. TPS56x209 are available in a 6-pin 1.6 × 2.9(mm) SOT (DDC) package, and specified from –40°C to 150°C of junction temperature.

Features

  • TPS562209 - 2A converter with integrated 122-mΩ and 72-mΩ FETs
  • TPS563209 - 3A converter with integrated 68-mΩ and 39-mΩ FETs
  • D-CAP2 Mode Control for Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • 650 kHz Switching Frequency
  • Low Shutdown Current Less than 10µA
  • 1% Feedback Voltage Accuracy (25°C)
  • Startup from Pre-Biased Output Voltage
  • Cycle By Cycle Over-current Limit
  • Hiccup-mode Under Voltage Protection
  • Non-latch OVP, UVLO and TSD Protections
  • Fixed Soft Start : 1.0ms

Typical applications

  • Networking Home Terminal
  • Digital Set Top Box (STB)
  • Digital TV Power Supply
  • High Definition Blu-ray Disc™ Players

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability