IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS562242 | Demoboard TPS562242EVM

TPS562242 evaluation module for 2-A, ECO mode, 1.4-MHz synchronous step-down converter

Overview

TopologyBuck Converter
Input voltage3-17 V
Output 110 V

Description

The TPS562242 is a single, adaptive on-time, D-CAP3™ control mode, synchronous buck converter that requires a very low external component count. The D-CAP3 control mode is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types, and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 1.4 MHz and enters Eco-mode in light load conditions. The high-side and low-side switching MOSFETs are incorporated inside the TPS562242 packagealong with the gate-drive circuitry. The TPS562242 DC/DC synchronous converter is designed to support up to a 2-A continuous current from an input voltage source of 3 V to 17 V. The output voltage range is from 0.8 V to 10 V. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.

Features

  • 3 V to 16 V input voltage range
  • 0.6 V to 7 V output voltage range
  • Up to 2 A output current
  • ECO mode
  • Fast transient response

Typical applications

  • Appliances, video recorder, TV, STB and DVR
  • WLAN, Wi-Fi access point, modem (cable, DSL, GFAST), small business router

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1.2 µH, 9.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current9.4 A
Saturation Current @ 30%11.6 A
DC Resistance13.4 mΩ
Self Resonant Frequency51 MHz
Operating Voltage80 V
MountSMT 
–Check availability