IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS562242

TPS562242 3-V to 17-V Input, 2-A, Synchronous Buck Converters in SOT-563 Package

Overview

TopologyBuck Converter
Input voltage3-17 V

Description

efficiency, high power density, synchronous buck converter with input voltage ranging from 3 V to 17 V and supports up to 2-A continuous current at output voltages between 0.8 V and 10 V.The TPS562242 employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 94% duty cycle operation.The TPS562242 operates in Eco-mode, which maintains high efficiency during light loading. The device integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.The device is available in 1.6 mm × 1.6 mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.

Features

  • Configured for a wide range of applications-
  • 3-V to 17-V input voltage range
  • 0.8-V to 10-V output voltage range
  • 0.8-V reference voltage
  • ±1% reference accuracy at 25°C
  • ±1.5% reference accuracy at –40°C to 125°C
  • Integrated 55.0-mΩ and 24.3-mΩ MOSFETs
  • 100-μA low quiescent current
  • 1.4-MHz switching frequency
  • Maximum 94% large duty cycle operation- Precision EN threshold voltage
  • 1.6-ms fixed typical soft-start time
  • Ease of use and small solution size
  • Eco-mode at light loading
  • Pin-to-pin compatible with the TPS562202
  • D-CAP3™ control mode
  • Support start-up with prebiased output
  • Non-latch for OV, OT, and UVLO protection
  • Hiccup mode for UV protection
  • Cycle-by-cycle OC protection
  • 1.6-mm × 1.6-mm SOT-563 package
  • Create a custom design using the TPS562242 withthe WEBENCH® Power Designer

Typical applications

  • WLAN, Wi-Fi access point, modem (cable, DSL, GFAST), small business router
  • Appliances, video recorder, TV, STB and DVR

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1.2 µH, 9.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current9.4 A
Saturation Current @ 30%11.6 A
DC Resistance13.4 mΩ
Self Resonant Frequency51 MHz
Operating Voltage80 V
MountSMT 
–Check availability