Topology | Buck Converter |
Input voltage | 4.2-18 V |
Output 1 | 3.3 V / 2 A |
IC revision | A |
The TPS562212 is a cost-effective and highly flexible synchronous buck converter that provides selectable Eco-mode operation or FCCM (force continuous conduction mode) operation. A selectable power-good indicator or external soft start is also configurable through the MODE pin. Power sequencing is possible by correctly configuring the Enable pin, power-good indicator, or external soft start. A wide input voltage range of 4.2 V to 18 V supports a wide variety of common input rails like 12 V and 15 V. It supports up to 2-A continuous output current at output voltages between 0.6 V and 7 V.The device provides fast transient response with true fixed switching frequency through the use of the Advanced Emulated Current Mode (AECM) control topology. With internal smart loop bandwidth control, the device provides fast transient response over a wide output voltage range without the need for external compensation.Cycle-by-cycle current limit on the high-side peak current protects the device in overload situations and is enhanced by a low-side valley current limit, which prevents current runaway. Hiccup mode would be triggered under overvoltage protection (OVP), undervoltage protection (UVP), UVLO protection, and thermal shutdown.The device is available in a 1.6-mm × 2.1-mm SOT583 package.
4.2-V to 18-V input voltage0.6-V to 7-V output voltageUp to 2-A continuous output current45-ns minimum switching on time98% maximum duty cycleHigh efficiencyIntegrated 66-mΩ and 33-mΩ MOSFETs120-µA typical quiescent currentHighly flexible and easy to useSelectable Eco-mode or FCCM operationSelectable power-good indicator or external soft startPrecise enable inputHigh accuracy±1% (25°C) reference voltage accuracy±8.5% switching frequency toleranceSmall solution sizeInternal compensation for ease of useSOT-5X3 packageMinimum external componentsCycle-by-cycle current limit for both high-side and low-side MOSFETsNon-latched OVP, UVP, UVLO, and TSD protectionsCreate a custom design using TPS562212 with the WEBENCH Power Designer
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74439344022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 2.2 | 10.85 | 16.25 | 10.5 | 11.55 | 37 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74439344022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|