IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS562201/08 | Demoboard TPS562201EVM-715

2-A, SWIFT Step-Down Voltage Converter Evaluation Module

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 11.05 V / 2 A
IC revision1.0

Description

The TPS562201 is a single, adaptive on-time, D-CAP2™ mode, synchronous buck converter requiring avery low external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitorssuch as POSCAP, SP-CAP, or ceramic types and features fast transient response with no externalcompensation. The switching frequency is internally set at a nominal 580 kHz and enters plus skip modein light load conditions

Features

Supports 5 V, 12 V and 15 V power busSynchronous Buck Converter with integrated FETsDCAP2 ControlInternal Soft Start2A Output Current

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 8.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current8.1 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%11 A
DC Resistance17.2 mΩ
Self Resonant Frequency43 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability