IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS561243

TPS56124x 4.2V to 17V Input, 1A, Synchronous Buck Converter in SOT563

Overview

TopologyBuck Converter
Input voltage4.2-17 V

Description

synchronous buck converter with input voltage ranging from 4.2V to 17V and supports up to 1A continuous current.The device is designed to operate with minimum external component counts and low standby current.This switch mode power supply (SMPS) device employs D CAP3 control mode providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.The TPS561243 operates in Eco-mode, which maintains high efficiency during light load operation. The TPS561246 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The TPS56124x integrates complete protection including OCP, UVLO, OTP, and UVP with hiccup.The TPS56224x is available in a 6-pin, 1.6mm × 1.6mm SOT563 (DRL) package. The junction temperature is specified from –40°C to 125°C.

Features

  • Configured for a wide range of applications
  • Input voltage range: 4.2V to 17V
  • Output voltage range: 0.6V to 7V
  • Reference voltage: 0.6V
  • ±1.5% reference voltage accuracy
  • Integrated FETs: 100mΩ and 55mΩ
  • Low quiescent current for TPS561243: 110μA
  • Switching frequency: 1280kHz
  • Maximum 95% large duty cycle operation
  • Fixed soft-start time: 1.4ms
  • Easy of use and small design size
  • TPS561243 Eco-mode and TPS561246 FCCM mode at light load
  • D-CAP3™ control mode with fast transient response
  • Support start-up with prebiased output
  • Non-latch for OV, OT, and UVLO protection
  • Cycle-by-cycle over current limit
  • Hiccup mode for UV protection
  • Operating junction temperature range: –40°C to125°C
  • SOT563 package: 1.6mm × 1.6mm
  • Create a custom design using the TPS56124x with the WEBENCH® Power Designer

Typical applications

  • WLAN/Wi-Fi access point, Modem (cable/DSL/GFAST), Small business
  • STV and DVR, Appliances

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1.2 µH, 9.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current9.4 A
Saturation Current @ 30%11.6 A
DC Resistance13.4 mΩ
Self Resonant Frequency51 MHz
Operating Voltage80 V
MountSMT 
–Check availability