IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS561201

TPS56120x 4.5-V to 17-V Input, 1-A Synchronous Step-Down Voltage Regulator in 6-Pin SOT-23

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 11.05 V / 2 A
IC revisionInitial release

Description

The TPS561201 and TPS561208 are simple, easy-to-use, 1-A synchronous step-down converters in SOT-23 package.The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.These switch mode power supply (SMPS) devices employ D-CAP2 mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.The TPS561201 operates in pulse skip mode, which maintains high efficiency during light load operation. The TPS561201 and TPS561208 are available in a 6-pin 1.6 × 2.9 (mm) SOT (DDC) package and specified from –40°C to 125°C of junction temperature.

Features

TPS561201 and TPS561208 1-A ConverterIntegrated 140-mΩ and 84-mΩ FETs

  • D-CAP2™ Mode Control With Fast TransientResponse
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • Pulse-Skip Mode (TPS561201) or ContinuousCurrent Mode (TPS561208)
  • 580-kHz Switching Frequency
  • Low Shutdown Current Less than 10 μA
  • 2% Feedback Voltage Accuracy (25°C)
  • Startup from Pre-Biased Output Voltage
  • Cycle-by-Cycle Overcurrent Limit
  • Hiccup-Mode Overcurrent Protection
  • Non-Latch UVP and TSD Protections
  • Fixed Soft-Start: 1.0 ms
  • Create a Custom Design Using the TPS56120xWith the WEBENCH® Power Designer

Typical applications

  • Networking Home Terminal
  • Surveillance
  • High Definition Blu-ray™ Disc Players/ Digital Set-Top Box (STB)
  • Digital TV Power Supply

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 8.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current8.1 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%11 A
DC Resistance17.2 mΩ
Self Resonant Frequency43 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability