IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS560430 | Demoboard PMP40436

SIMPLE SWITCHER® 36-V, 600-mA Buck Regulator With High-Efficiency Sleep Mode

Overview

TopologyBuck Converter
Input voltage13-36 V
Output 112 V / 0.12 A
IC revisionA

Description

This e-meter applications reference design implements a synchronous buck converter TPS560430 with high efficiency. The efficiency is up to 91.8% at 18-V input and 125-mA output. The output voltage ripple is less than 0.1% of output voltage. The design is available in a compact form factor with 16 mm × 16 mm and one layer placement.

Features

  • A synchronous buck solution to achieve a high efficiency for e-meter applications
  • Includes less than 0.1% output voltage ripple at full input range
  • Features a short circuit protection with hiccup mode
  • Includes compact form factor with 16 mm x 16 mm

Typical applications

  • Electricity meter

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, Angled

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeAngled 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability