Topology | Flyback Converter |
Input voltage | 110-420 V |
Switching frequency | 1100-2100 kHz |
Output 1 | 12 V / 0.7 A |
Output 2 | 12 V / 0.2 A |
Output 3 | 5 V / 0.2 A |
IC revision | A |
3 Phase AC Input, 12W Output Reference Design for E-meter(ACTIVE) PMP40347http://www.ti.com/tool/pmp40347?keyMatch=PMP40347&tisearch=Search-EN-Everything#2This reference design was designed for the 3 Phase E-meter application. It uses the UCC28600 quasi-resonant flyback controller to generate three 3KV isolated output rails from an extremely wide input source from 110VAC to 420VAC. The 3 output rails have independent protections to improve system reliability. The synchronous buck converter TPS560430 was used on the 12V 0.7A rail to generate a 0.1% output ripple voltage for post modules. The board size is 100mm(L)50mm(W)20mm(H).TI Device:UCC28600 - 8-Pin Quasi Resonant Flyback Green Mode Controller Midcom Transformer is here.TPS560430 - SIMPLE SWITCHER® 36-V, 600-mA Buck Regulator With High-Efficiency Sleep Mode eiSos parts are here.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | fres (MHz) | IRP,40K (A) | Mount | IR (A) | Version | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447462010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1 | 8.5 | 10.5 | 0.015 | 140 | – | THT | 8.5 | Heat Shrinking Tube | – | – | – | – | – | – | – | – | 6 | – | ||
![]() | 78438335220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 22 | 1.1 | 2 | 1.04 | 12 | 0.85 | SMT | – | SMT | – | – | – | – | – | – | – | – | 3 | – | ||
![]() | 7447462221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 220 | 0.57 | 0.71 | 1.2 | 4.8 | – | THT | 0.5 | Heat Shrinking Tube | – | – | – | – | – | – | – | – | 6 | – | ||
![]() | 750343972 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | 1000 | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | 22.2 | Tray | ||
![]() | 860020373010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | 220 µF | 16 | 2000 | 215 | 35.2 | 15 | 2.5 | 6.3 | 11 | Ammopack | ||
![]() | 860241378003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | 22 µF | 400 | 10000 | 557 | 452 | 20 | 5 | 13 | 20 | Ammopack |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447462010 | SPEC | |
![]() | 78438335220 | SPEC | |
![]() | 7447462221 | SPEC | |
![]() | 750343972 | SPEC | |
![]() | 860020373010 | SPEC | |
![]() | 860241378003 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | fres (MHz) | IRP,40K (A) | Mount | IR (A) | Version | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples |
---|