IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS552892 | Demoboard TPS552892EVM-111 EVM

TPS552892 36-V, 8-A, Fully Integrated Buck-boost Converte

Overview

TopologyBoost Converter
Input voltage3-36 V
Switching frequency200-2200 kHz
Output 112 V

Description

The TPS552892 is a synchronous buck-boost converter that is optimized for converting battery voltage or adapter voltage into power supply rails. The TPS552892 integrates four MOSFET switches providing a compact solution for a variety of applications. The TPS552892 has up to 36V input voltage capability. When working in boost mode, the TPS552892 can deliver 60 W from a 12-V input. It is capable of delivering 45 W from 9-V input voltage.The TPS552892 employs an average current mode control scheme. The switching frequency is programmable from 200 kHz to 2.2 MHz by an external resistor and can be synchronized to an external clock. The TPS552892 also provides optional spread spectrum to minimize peak EMI.The TPS552892 offers output over-voltage protection, average inductor current limit, cycle-by-cycle peak current limit, output short circuit protection. The TPS552892 also ensures safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions.The TPS552892 can use a small inductor and small capacitors with high switching frequency. The TPS552892 is available in a 3.0-mm × 5.0-mm QFN package.

Features

  • Wide input and output voltage range
  • Wide input voltage range: 3.0 V to 36 V
  • Programmable output voltage range: 0.8 V to 22 V
  • ±1% reference voltage accuracy
  • Adjustable output voltage compensation for voltage droop over the cable
  • ±5% accurate output current monitoring
  • High efficiency over entire load range
  • 96% efficiency at VIN = 12 V, VOUT = 20 V and IOUT = 3 A
  • Programmable PFM and FPWM mode at light load
  • Avoid frequency interference and crosstalk
  • Optional clock synchronization
  • Programmable switching frequency from 200 kHz to 2.2 MHz
  • EMI mitigation- Optional programmable spread spectrum
  • Lead-less package
  • Rich protection features
  • Output overvoltage protection
  • Hiccup mode for output short-circuit protection
  • Thermal shutdown protection
  • 8 A average inductor current limit
  • Small solution size
  • Maximum switching frequency up to 2.2 MHz
  • 3.0-mm × 5.0-mm HotRod™ QFN package

Typical applications

  • Power bank
  • Industry PC, Monitor

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability