IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS55289 | Demoboard TPS55289EVM

TPS55289 Buck-Boost Converter Evaluation Module

Overview

TopologyBuck-Boost Converter
Input voltage3-30 V
Switching frequency200-2000 kHz
Output 122 V / 3 A

Description

The TPS55289 has up to 30-V input voltage capability. Through the I2C interface, the output voltage of the TPS55289 can be programmed from 0.8 V to 22 V with 10-mV step. When working in boost mode, the device can deliver 60 W from 12-V input voltage. It is capable of delivering 45 W from 9-V input voltage. The TPS55289 employs an average current-mode control scheme. The switching frequency is programmable from 200 kHz to 2.2 MHz by an external resistor and can be synchronized to an external clock. The TPS55289 also provides optional spread spectrum to minimize peak EMI.

Features

  • Programmable power supply (PPS) support for USB power delivery (USB PD)
  • 3.0-V to 30-V wide input voltage range
  • 0.8-V to 22-V with 10-mV step programmable output voltage range
  • ±1% reference voltage accuracy
  • Adjustable output voltage compensation for voltage droop over the cable
  • Programmable output current limit up to 6.35 A with 50-mA step
  • ±5% accurate output current monitoring
  • I2C interface
  • High efficiency over entire load range – 96% efficiency at VIN = 12 V, VOUT = 20 V, and IOUT = 3 A
  • Programmable PFM and FPWM mode at light load
  • Avoid frequency interference and crosstalk
  • Optional clock synchronization
  • Programmable switching frequency from 200 kHz to 2.2 MHz
  • EMI mitigation
  • Optional programmable spread spectrum
  • Lead-less package
  • Rich protection features
  • Output overvoltage protection
  • Hiccup mode for output short-circuit protection
  • Thermal shutdown protection
  • 8-A average inductor current limit
  • Small solution size
  • Maximum switching frequency up to 2.2 MHz
  • 3.0-mm × 5.0-mm HotRod™ QFN package

Typical applications

  • Wireless charger, USB PD
  • Monitor, Industrial PC
  • Power bank

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability