IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS552872

TPS552872, 36-V, 4-A, Fully Integrated Buck-boost Converter

Overview

TopologyBuck-Boost Converter
Input voltage9-18 V
Switching frequency200-2200 kHz
Output 112 V / 2 A
IC revisionA

Description

The TPS552872 is a synchronous buck-boost converter that is optimized for converting battery voltage or adapter voltage into power supply rails. The TPS552872 integrates four MOSFET switches providing a compact solution for a variety of applications. The TPS552872 has up to 36V input voltage capability. When working in boost mode, the TPS552872 can deliver 30 W from a 12-V input. It is capable of delivering 25 W from 9-V input voltage.The TPS552872 employs an average current-mode control scheme. The switching frequency is programmable from 200 kHz to 2.2 MHz by an external resistor and can be synchronized to an external clock. The TPS552872 also provides optional spread spectrum to minimize peak EMI.The TPS552872 offers output over-voltage protection, average inductor current limit, cycle-by-cycle peak current limit, output short circuit protection. The TPS552872 also ensures safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions.The TPS552872 can use a small inductor and small capacitors with high switching frequency. It is available in a 3.0-mm × 5.0-mm QFN package.

Features

  • Wide input and output voltage range
  • Wide input voltage range: 3.0 V to 36 V
  • Programmable output voltage range: 0.8 V to 22 V
  • ±1% reference voltage accuracy
  • Adjustable output voltage compensation for voltage droop over the cable
  • ±5% accurate output current monitoring
  • High efficiency over entire load range
  • 96.7% efficiency at V IN = 12 V, V OUT = 20 V and I OUT = 1.5A
  • 98.3% efficiency at V IN = 12 V, V OUT = 12 V and I OUT = 2 A
  • Programmable PFM and FPWM mode at light load
  • Avoid frequency interference and crosstalk
  • Optional clock synchronization
  • Programmable switching frequency from 200 kHz to 2.2 MHz -EMI mitigation
  • Optional programmable spread spectrum
  • Lead-less package
  • Rich protection features
  • Output overvoltage protection
  • Hiccup mode for output short-circuit protection
  • Thermal shutdown protection
  • 4 A average inductor current limit
  • Small solution size
  • Maximum switching frequency up to 2.2 MHz
  • 3.0-mm × 5.0-mm HotRod™ QFN package

Typical applications

  • Wireless Charger
  • PC & Notebooks, Monitors, Docking Station, Power banks

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 11.85 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current11.85 A
Saturation Current @ 30%13.1 A
DC Resistance10 mΩ
Self Resonant Frequency44.5 MHz
Operating Voltage80 V
MountSMT 
Check availability