IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS55287-Q1 | Demoboard TPS55287Q1EVM

TPS55287-Q1 Buck-Boost Converter Evaluation Module

Overview

TopologyBuck-Boost Converter
Input voltage3-36 V
Output 122 V

Description

The TPS55287Q1EVM-085 is designed to demonstrate the features and functionality of the TPS55287-Q1 device, which is a high-performance, high-efficiency synchronous buck-boost converter with I2C interface. The factory default settings of the TPS55287Q1EVM allow the operation with an input voltage range from 3V to 36V. All these features bring flexibility and design optimization for overall performance, as well as BOM optimization and design cost.

Features

  • Wide input and output voltage range
  • Programmable power supply (PPS) support
  • I2C interface
  • Programmable output voltage from 0.8V to 22V with 10mV step
  • Programmable output current limit up to 3.15A with 50mA step
  • Forced discharge function
  • User flexibilities in optimizing loop compensation
  • Programmable PFM and FPWM mode at light load
  • Optional programmable spread spectrum
  • Adjustable output voltage compensation for voltage droop over the cable
  • Rich protection features
  • Small solution-size

Typical applications

  • Automotive USB charge, Wireless charger, Automotive media hub, ADAS domain controller, Automotive cluster display, Headlight, rear light

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability