IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS55010RTER | Demoboard TIDA-01333

Eight-Channel, Isolated, High-Voltage Analog Input Module With ISOW7841 Reference Design

Overview

TopologyFlyBuck (Double Buck)
Input voltage5 V
Switching frequency100-2000 kHz
Output 1-15 V
Output 215 V
IC revisionE1

Description

The TPS55010 is a transformer driver designed to provide isolated power (see Table 2). The deviceoperates from 6 V down to 2.95 V. The device uses fixed-frequency current mode control and a halfbridgepower stage with primary-side feedback to regulate the output voltage for power levels up to 2 W.The switching frequency is adjustable from 100 kHz to 2000 kHz to allow optimization of solution size,efficiency, and noise. The switching frequency is set with a resistor or is synchronized to an external clockusing the RT/CLK pin. To minimize inrush currents, a small capacitor can be connected to the soft-startpin. The EN pin can be used as an enable pin or to increase the undervoltage lockout (UVLO) of thedefault input from 2.6 V.

Features

  • High Voltage Inputs of up to ±12.288 V
  • Voltage and Current Measurement
  • Four Channels With CM of up to ±160 V
  • –85-dB Crosstalk Rejection for Adjacent Channels
  • 100-MΩ Input Impedance
  • Surge Transient Immunity According toEN 61000-4-5 Class 2 (±1 kV, 24 A)
  • BeagleBone Compatible
  • 5-V Isolated Power and Isolated SPI in Single Chip

Typical applications

  • PLC
  • Analog Input Modules

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Color
Gender
IR(A)
Packaging
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, Black
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
ColorBlack 
GenderJumper 
Rated Current3 A
PackagingBag 
Length2.44 mm
Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, 2, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
PackagingTape and Reel 
Poles
Length3.71 mm
Vaporphase processYes 
Check availability