IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54KB20 | Demoboard TPS54KB20EVM

TPS54KB20 step-down converter evaluation module

Overview

TopologyBuck Converter
Input voltage8-16 V
Switching frequency800-1400 kHz
Output 13.3 V / 25 A
IC revisionA

Description

The TPS54KB20 evaluation module (EVM) has 4 V to 16 V Input, 25 A, remote sense, D-CAP4™ step-down buck converter. The TPS54KB20 uses D-CAP4™ control mode for fast transient response, and by desensitizing the performance dependency on the level of output voltage, it improves the ease of use. TPS54KB20 offers great transient response with both high Vout and low Vout, without the need to change the application schematic for high Vout or low Vout optimization. TPS54KB20 provides an optimized pinout for efficiency and thermal performance and it's symmetrical input structure (Vin and PGND pins on both sides of the package) provides better EMI performance as well.

Features

  • 8 V to 16 V input for U1 stage
  • 4 V to 16 V input for U2 stage
  • 1400 KHz switching frequency for U1 stage
  • 800 KHz switching frequency for U2 stage
  • 3.3 V default output for both U1 and U2 stages

Typical applications

  • Industrial PC
  • Data center switches, Hardware accelerator and add-in cards, Baseband unit (BBU), Rack server and blade serve

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
IR(A)
RDC(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance0.47 µH
Performance Rated Current40.2 A
Saturation Current @ 10%49.9 A
Saturation Current @ 30%54.7 A
DC Resistance1.85 mΩ
MaterialFerrite 
Rated Inductance0.46 µH
Self Resonant Frequency138 MHz
Rated Current26 A
–
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance0.15 µH
Performance Rated Current78.4 A
Saturation Current @ 10%68.5 A
Saturation Current @ 30%76.9 A
–
MaterialMnZn 
Rated Inductance0.136 µH
Self Resonant Frequency56 MHz
Rated Current65 A
DC Resistance0.15 mΩ
–Check availability