Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
Texas Instruments
IC manufacturers
(103)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(100)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(259)
Divimath
(8)
Elmos AG
(1)
EPC
(140)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(38)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(981)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(267)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(338)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(116)
Powermat
(1)
Pulsiv
(19)
Qorvo
(97)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(58)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(34)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(14)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(27)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
Wise Integration
(3)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference design
TPS546E25 | Demoboard TPS546E25EVM-1PH
Texas Instruments TPS546E25 | Demoboard TPS546E25EVM-1PH
4V to 18V Input, 50A, 4 × Stackable, Synchronous Buck Converter With PMBus® and Telemetry
Overview
Topology
Buck Converter
Input voltage
4-18 V
Switching frequency
600-2000 kHz
Output 1
1.2 V / 50 A
IC revision
A
Typical applications
• Server and cloud-computing POLs • Hardware accelerator • Network interface card (NIC)
More information
Datasheet
IC product information
Products
Order Code
Datasheet
Simulation
Downloads
Status
Product series
λ
Dom typ.
(nm)
Emitting Color
λ
Peak typ.
(nm)
I
V typ.
(mcd)
V
F typ.
(V)
Chip Technology
2θ
50% typ.
(°)
Samples
Availability & Sample
150060GS75000
SPEC
WL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simulation
Availability
–
Downloads
27 files
EDA models: Components
ZIP
ALT
Altium_WL-SMCW (rev24b).IntLib
|
246 KB
CDS
Cadence_WL-SMCW (rev24b).zip
|
1 MB
EAG
Eagle_WL-SMCW (rev25a).lbr
|
82.3 KB
KIC
KiCad_WL-SMCW (rev26b).zip
|
251.3 KB
CAD files
ZIP
IGS
IGS_150060xS75000 (rev1).igs
|
314.9 KB
STP
STP_150060xS75000 (rev1).stp
|
135.1 KB
Electric models
ZIP
PSP
PSpice_WL-SMCW (rev24b).zip
|
10.9 KB
RAY files
ASA
ASAP-and-APEX_dis_150060GS75000_5M (rev1p0).zip
|
120.7 MB
COD
CodeV_ray_150060GS75000_5M (rev1p0).zip
|
120.7 MB
FRE
Fred_dat_150060GS75000_5M (rev1p0).zip
|
120.7 MB
FRE
Fred_txt_150060GS75000_5M (rev1p0).zip
|
189.4 MB
LIG
LightTools_ray_150060GS75000_5M (rev1p0).zip
|
120.7 MB
LIG
LightTools_txt_150060GS75000_5M (rev1p0).zip
|
189.4 MB
LUC
LucidShape_ray_150060GS75000_5M (rev1p0).zip
|
120.7 MB
LUC
LucidShape_txt_150060GS75000_5M (rev1p0).zip
|
189.4 MB
OPT
OpTaliX_txt_150060GS75000_5M (rev1p0).zip
|
189.4 MB
OPT
OptiCAD_dat_150060GS75000_5M (rev1p0).zip
|
120.7 MB
OPT
OptiCAD_txt_150060GS75000_5M (rev1p0).zip
|
189.4 MB
OPT
optalix_DIS_150060GS75000_5M (rev1p0).zip
|
120.7 MB
RIR
Photopia_rir_150060GS75000_5M (rev1p0).zip
|
120.7 MB
SIM
Simulux_ray_150060GS75000_5M (rev1p0).zip
|
120.7 MB
SPE
Speos_ray_150060GS75000_5M (rev1p0).zip
|
125.4 MB
SRC
Lucaray-maker_src_150060GS75000_5M (rev1p0).zip
|
120.7 MB
TRA
TracePro_txt_150060GS75000_5M (rev1p0).zip
|
189.4 MB
ZEM
ZemaxBin_dat_150060GS75000_5M (rev1p0).zip
|
120.7 MB
ZEM
Zemax_dat_150060GS75000_5M (rev1p0).zip
|
189.4 MB
Certificates
ZIP
CER
IR_LED_certificate_WL-SMCW-0603 (rev1).pdf
|
964.2 KB
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Product series
WL-SMCW SMT Mono-color Chip LED Waterclear
Dominant Wavelength [typ.]
525 nm
Emitting Color
Green
Peak Wavelength [typ.]
515 nm
Luminous Intensity [typ.]
430 mcd
Forward Voltage [typ.]
3.2 V
Chip Technology
InGaN
Viewing Angle Phi 0° [typ.]
140 °
–
Check availability
Article information
+ Show more
Availability Forecast
WE item number:
–
VPE
Lead time
–
–
weeks
Check
Expected Availability
Opening inventory
Quantity
Current Availability
–
–
There is no forecast for this quantity request.
Does it just not fit? Please contact us.
Simply contact our service team for special orders and bulk quantities.
Contact us
Cart
Your cart is empty.
Get samples and quotes