IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54478 | Demoboard PMP4358

3V-6V input, 3A DC converter

Overview

TopologyBuck Converter
Input voltage3-6 V
Output 11.2 V / 3 A
IC revisionA

Description

This design demonstrates high power density 3A sync-buck converter solution using TPS54478. The input voltage range is 3-6V. The overall form factor is 15.5mmx7.8mm.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.15 µH, 11.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.15 µH
Performance Rated Current11.8 A
Saturation Current @ 10%7.5 A
Saturation Current @ 30%13 A
DC Resistance8.6 mΩ
Self Resonant Frequency84 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability