IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54424 | Demoboard TPS54424EVM-779

TPS54424EVM-779 4-A, SWIFT™ Regulator Evalution Module

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 11.8 V / 4 A

Description

The TPS54424 is a full featured 17-V, 4-A synchronous step-down DC/DC converter in a 3.5 mm x 3.5 mm HotRod™ QFN package.The device is optimized for small solution size through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through peak current mode control, which reduces component count, and by selecting a high switching frequency, reducing the inductor footprint.

Features

4.5 V to 17 V input voltage, 12 V nominal1.8 V output at 4 AFixed frequency peak current mode controlAdjustable switching frequency, 700 kHz operation pre-setTest points for all critical waveforms and connections

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4030 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.3 mm
Width4.3 mm
Height3.1 mm
–
–
Inductance1.8 µH
Performance Rated Current7.9 A
Saturation Current @ 30%10.3 A
DC Resistance18 mΩ
Self Resonant Frequency42 MHz
Operating Voltage80 V
MountSMT 
–Check availability