IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54424

TPS54424 4.5-V to 17-V Input, 4-A Synchronous SWIFT™ Step-Down Converter with Current Mode Control

Overview

TopologyBuck Converter
Input voltage5-12 V
Switching frequency200-1600 kHz
Output 11.2 V

Description

The TPS54424 is a full featured 17-V, 4-A synchronous step-down DC/DC converter in a 3.5 mm x 3.5 mm HotRod™ QFN package.The device is optimized for small solution size through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through peak current mode control, which reduces component count, and by selecting a high switching frequency, reducing the inductor footprint.The peak current mode control simplifies the loop compensation and provides fast transient response. Cycle-by-cycle peak current limiting on the high-side and low-side sourcing current limit protects the device in overload situations. Hiccup limits MOSFET power dissipation if a short circuit or over loading fault persists. A power good supervisor circuit monitors the regulator output. The PGOOD pin is an open-drain output and goes high impedance when the output voltage is in regulation. An internal deglitch time prevents the PGOOD pin from pulling low unless a fault has occurred. A dedicated EN pin can be used to control the regulator on/off and adjust the input undervoltage lockout. The output voltage start-up ramp is controlled by the SS/TRK pin, which allows operation as either a standalone power supply or in tracking situations.

Features

  • Small 3.5-mm x 3.5-mm HotRod™ QFN Package
  • Integrated 14.1-mΩ and 6.1-mΩ MOSFETs
  • Peak Current Mode Control with Fast Transient Response
  • 200-kHz to 1.6-MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • 0.6-V Voltage Reference ±0.85% Over Temperature
  • 0.6-V to 12-V Output Voltage Range
  • Hiccup Current Limit
  • Safe Startup into Pre-Biased Output Voltage
  • Adjustable Soft-start and Power Sequencing
  • Adjustable Input Under Voltage Lockout
  • 3-μA Shutdown Current
  • Power Good Output Monitor for Undervoltage and Overvoltage
  • Output Overvoltage Protection
  • Non-latch Thermal Shutdown Protection
  • –40°C to 150°C Operating Junction Temperature

Typical applications

  • Test and Measurement,Enterprise Switching
  • Telecom and Wireless Infrastructure, Server
  • Medical Imaging Equipment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1.2 µH, 9.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current9.4 A
Saturation Current @ 30%11.6 A
DC Resistance13.4 mΩ
Self Resonant Frequency51 MHz
Operating Voltage80 V
MountSMT 
–Check availability