IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54340 | Demoboard PMP4425

Overview

TopologyOther Topology
IC revisionA

Description

The PMP4425 reference design provides detailed data for evaluating and verifying a USB charger, which uses a USB charge controller, a buck converter and a shunt amplifier. Additionally the design demonstrates an automotive USB charging port that offers short-to-battery protection. With the help of the shunt amplifier, the design is capable of compensating for the effects on Vdroop when a smartphone / tablet is connected to the USB charger using a cable that is roughly 2-3 meters in length. Compliance with almost all major smartphone / tablet manufacturers is supported due to programmable current limit up to 2.1 A, BC 1.2 compliant devices are supported as well as D+/D- divider modes of 2.7V/2.7V and 1.2V.

Features

  • Linear cable compensation feature
  • The TI devices in this design are AEC-Q100 qualified.
  • Supports CDP/SDP auto switch for small industry standard footprint based devices.
  • Size: 95mm(L)X30.7mm(W)x12mm(H)
  • High efficiency with 91% @ 19Vin full load

Remarks:- Only BOM is available.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
Color
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–
–
–
PackagingTape and Reel 
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
GenderJumper 
Pins1 
–
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
ColorBlack 
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationUSB 2.0 
Interface TypeType A 
TypeHorizontal 
–
GenderReceptacle 
Pins4 
MountTHT 
–
Rated Current1.5 A
Working Voltage30 V (AC)
PackagingTray 
ColorWhite 
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationUSB 2.0 
Interface TypeType A 
TypeHorizontal 
Variantwith Clips 
GenderPlug 
Pins4 
MountSMT 
PCB Thickness1.2 mm
Rated Current1.5 A
Working Voltage30 V (AC)
PackagingTube 
–
–Check availability