IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54239 | Demoboard PMP10822.1

Ten Output QR Flyback and Buck Converter Reference Design

Overview

TopologyFlyback Converter
Input voltage90-140 V
Output 124 V / 1.6 A
Output 212 V / 1 A
IC revisionA

Description

The PMP10822 reference design utilizes two QR flyback, and four buck converters. The efficiency for the 12V and 24V flyback approaches 87%, while the 16V buck converter has efficiency greater than 89%.

Features

  • The 12V and 24V flyback converter's efficiency approaches 87% at full load, with an input of 120VAC
  • The 16V buck converter's efficiency is greater than 89% at full load, with a 24V input
  • Board length is approximately 3.45" x 4.95"
  • Test report is available

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT(A)
fres(MHz)
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
Vaux(V)
Vaux 2(V)
fswitch(kHz)
NPRI : NSEC : NAUX
Size
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 1.5 A, 150 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current1.5 A
Self Resonant Frequency150 MHz
–
–
–
–
–
–
–
–
–
Size2811 
Rated Current1.75 A
Inductance1 µH
DC Resistance85 mΩ
–
–
–
Length2.78 mm
Width2.8 mm
Height1.1 mm
MountSMT 
–Check availability
SPECWE-OLTI Offline Flyback Transformers, 2.3 A, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current2.3 A
–
Input Voltage 141 - 283 V (AC)
Output Voltage 112 V
Output Current 11.8 A
Output Voltage 212 V
Output Current 21.8 A
Auxiliary Voltage20 V
Auxiliary Voltage 216 V
Switching Frequency 45
Turns Ratio12:1:1:1.67:1.33 
SizeEE25/13/7 
–
Inductance600 µH
–
–
Insulation Test Voltage3000 V (AC)
–
Length27.05 mm
Width32.25 mm
Height22.86 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
SizeL 
Rated Current3 A
Inductance10000 µH
DC Resistance105 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length27.5 mm
Width18.5 mm
Height33 mm
MountTHT 
–Check availability