IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54225 | Demoboard DS90UB947-Q1EVM

4.5 V to 18 V input, 2 A synchronous buck converter in HTSSOP package

Overview

TopologyBuck-Boost Converter
Input voltage5 V
Output 15 V
IC revisionA

Description

The DS90UB947-Q1EVM (Evaluation Module) converts OpenLDI to FPD-Link III. This kit demonstrates the functionality and operation of the DS90UB947-Q1. The DS90UB947-Q1 is an OpenLDI to FPD-Link III Serializer which, in conjunction with the DS90Ux948/DS90Ux940 Deserializers, takes the data from OpenLDI serial stream and translates it into either single- or dual-lane FPD-Link III interface. The DS90UB947-Q1 supports video resolutions up to WUXGA and 1080p60 with 24-bit color depth.The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C and SPI communication, over the same differential link. In backward compatible mode, the device supports up to WXGA and 720p resolutions with 24-bit color depth over a single differential link.The device supports up to 7.1 audio channels. Audio data received from the HDMI stream is encrypted, serialized, and sent out on the FPD-Link III stream to a compatible deserializer. Up to 8-channel I2S interface with maximum bit rate of 192 kHz.

Features

  • Supports Pixel Clock Frequency up to 170 MHz for WUXGA (1920x1200) and 1080p60 resolutions with 24-bit Color Depth
  • OpenLDI Receiver to accept OpenLDI as input
  • Dual FPD-Link III output interface
  • Up to 15 meters over Single-Ended Coaxial or Differential Shielded Twisted-Pair (STP) cable
  • Backwards Compatible to DS90Ux926Q-Q1 and DS90Ux928-Q1 FPD-Link III Deserializers

Typical applications

  • Wide Range of Applications for Low Voltage System, Digital TV Power Supply
  • HighDefinition Blu-ray Disc™ Players
  • Networking Home Terminal – Digital Set Top Box (STB)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance4.7 µH
Rated Current4.6 A
Saturation Current4.2 A
Self Resonant Frequency40 MHz
MountSMT 
–Check availability