IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS40210DGQ | Demoboard TPS40210EVM

A 12-V Input, 24-V, 2-A Non-Synchronous Boost Converter

Overview

TopologyOther Topology
Switching frequency540-660 kHz

Description

TPS40210EVM is designed to use a regulated 12-V (+10% / -20%) bus to produce a regulated power rail at 24 V at up to 2 A of load current each. TPS40210EVM is designed to demonstrate the TPS40210 in a typical 12-V bus system while providing a number of test points to evaluate the performance of theTPS40210 in a given application. The EVM can be modified to other input or output voltages by changing some of the components.

Features

  • 12-V +10% / -20% input range
  • 24-V fixed output voltage, adjustable with resistor change (May require compensation adjustment)
  • 600-kHz switching frequency
  • Single SO-8 switching MOSFET and rectifier diode.
  • Double sided 2 active layer PCB with all components on top side (test point signals routed on internal layers)
  • Active converter area of less than 2.5 square inch < 1.15” x 2.15”
  • Convenient test points for probing switching waveforms and non-invasive loop response testing

Typical applications

  • Computer Peripherals
  • LCD TV
  • Consumer Electronics
  • Non-Isolated Low Current Point-of-Load and Voltage Bus Converters.
  • Digital Set Top Box

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–Check availability