IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TPS40170-Q1

4.5-V TO 60-V WIDE-INPUT SYNCHRONOUS PWM BUCK CONTROLLER

Overview

TopologyBuck Converter
Input voltage20-28 V
Switching frequency100-600 kHz
Output 12.15 V
IC revisionB

Description

TPS40170-Q1 is a full-featured, synchronous PWM buck controller that operates at an input voltage between 4.5 V and 60 V and is optimized for high– power-density, high-reliability dc-dc converter applications. The controller implements voltage-mode control with input-voltage feed forward compensation that enables instant response to an input voltagechange. The switching frequency is programmable from 100 kHz to 600 kHz.The TPS40170-Q1 has a complete set of system protection and monitoring features such as programmable UVLO, programmable overcurrent protection (OCP) by sensing the low-side FET, selectable short-circuit protection (SCP) by sensing the high-side FET, and thermal shutdown. The ENABLE pin allows for system shutdown in a low current (1-µA typical) mode. The controller supports pre-biased output, provides an open-drain PGOOD signal, and has closed-loop soft-start, output-voltage tracking, and adaptive dead-time control.TPS40170-Q1 provides accurate output-voltage regulation within 1% accuracy. Additionally, the controller implements a novel scheme of bidirectional synchronization with one controller acting as the master and other downstream controllers acting as slaves, synchronized to the master in-phase or 180° out-of-phase. Slave controllers can be synchronized to an external clock within ±30% of the free-running switching frequency.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
  • Device Temperature Grade 1:
  • –40°C to +125°C Ambient Operating Temperature Range
  • Device HBM ESD Classification Level H1C
  • Device CDM ESD Classification Level C3B
  • Wide-Input Voltage Range from 4.5 V to 60 V
  • 600-mV Reference Voltage With 1% Accuracy
  • Programmable UVLO and Hysteresis
  • Voltage-Mode Control With Voltage Feed-Forward
  • Programmable Frequency Between 100 kHz and 600 kHz
  • Bidirectional Frequency Synchronization With Master/Slave Option
  • Low-Side FET Sensing Overcurrent Protection and High-Side FET Sensing Short-Circuit Protection With Integrated Thermal Compensation
  • Programmable Closed-Loop Soft-Start
  • Supports Pre-Biased Outputs
  • Thermal Shutdown at 165°C With Hysteresis
  • Voltage Tracking
  • Power Good
  • ENABLE With 1-µA Low-Current Shutdown
  • 8-V and 3.3-V LDO Output
  • Integrated Bootstrap Diode
  • 20-Pin 3.5-mm × 4.5-mm QFN (RGY) Package

Typical applications

  • Advanced Driver Assistance System (ADAS)
  • Automotive Infotainment and Cluster

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 10.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.2 A
–
DC Resistance12.54 mΩ
Self Resonant Frequency52 MHz
Size7040 
VersionSMT 
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
MaterialSuperflux 
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 5.6 µH, 27.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.6 µH
Performance Rated Current27.1 A
–
DC Resistance2.96 mΩ
Self Resonant Frequency26 MHz
Size1890 
VersionSMT 
Saturation Current @ 10%26 A
Saturation Current @ 30%29 A
DC Resistance2.82 mΩ
MaterialMnZn 
Packaging Unit150 
–Check availability
SPECWE-PD SMT Power Inductor, 100 µH, 0.63 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Performance Rated Current0.63 A
Saturation Current0.5 A
DC Resistance1060 mΩ
Self Resonant Frequency11 MHz
Size6033 
VersionRobust 
Saturation Current @ 10%0.5 A
Saturation Current @ 30%0.6 A
–
–
Packaging Unit1000 
–Check availability