IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS38700 | Demoboard TPS38700Q1EVM

TPS38700 evaluation module for power-supply sequencer with I²C support for up to 12 channels

Overview

TopologyOther Topology
IC revisionA

Description

The TPS38700Q1EVM is an evaluation module (EVM) for the TPS38700-Q1 Multichannel I2C Programmable Voltage Sequencer. Test points are provided to give the user additional access, if needed, for oscilloscope or multi-meter measurements.The TPS38700Q1EVM comes pre-populated with TPS38700C03ARGERQ1. This option offers NEM_PD pin which allow the system to issue an emergency power down while also being able to sequence up to ten different devices all with a precise predefined sequence. The device also offers the option of battery backup power, a precise 32.768 kHz clock, and the ability to communicate faults via I2C. ACT and SLEEP pins allow for the device to change state depending on the logic level present on each. The NIRQ pin serves as an interrupt flag to alert the system to possible faults, and the NRST pin asserts logic high under reset condition.

Features

  • Multichannel (up to 12 channels) I2C programmable voltage sequencer
  • Operates different output topologies (open drain or push pull)
  • Integrated watchdog timer
  • Can be interfaced with multichannel voltage supervisors
  • Can accept different package options and variants
  • Onboard 1.2-V and 1.8-V available I2C voltages

Typical applications

  • Industrial Robotics
  • Medical robotics
  • ADAS

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability