IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS3839 | Demoboard TIDA-00475

TPS383x 150-µA, Ultralow Power, Supply Voltage Monitor

Overview

TopologyOther Topology
IC revision1.1

Description

The TPS3831 and TPS3839 devices (both referred to as the TPS383x) are ultralow current (150 nA, typical), voltage supervisory circuit that monitor a single voltage. Both devices assert an active-low reset signal whenever the VDD supply voltage drops below the factory-trimmed reset threshold voltage. The reset output remains asserted for 200 ms (typical) after the VDD voltage rises above the threshold voltage. These devices are designed to ignore fast transients on the VDD pin. The TPS3831 device includes a manual reset input, which forces RESET low when MR is low.

The ultralow current consumption of 150 nA makes these voltage supervisors ideal for use in low-power and portable applications. The TPS383x devices are specified to have the correct output logic state for supply voltages down to 0.6 V.

The TPS383x devices feature precision factory-trimmed threshold voltages and extremely low-power operation. The TPS3831 device is available in a 4-pin, 1-mm × 1-mm (DQN) X2SON package. The TPS3839 device is available in a 3-pin SOT23 (DBZ) package or a 4-pin, 1-mm × 1-mm (DQN) X2SON package.

Features

  • Ultralow Supply Current: 150 nA (Typical)
  • Operating Supply Voltage: 0.9 V to 6.5 V
  • Valid Reset for VDD > 0.6 V
  • Push-Pull RESET Output
  • Factory-Trimmed Reset Threshold Voltages
  • Temperature Range: –40°C to 85°C
  • Packages: 1-mm × 1-mm X2SON or 3-Pin SOT23

Typical applications

  • Cell Phones
  • Industrial Equipment
  • Glucose Monitors
  • Televisions
  • Portable and Battery-Powered Equipment
  • Metering

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability