IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS2373-4RGWR | Demoboard PMP21103

Class 5 PoE PD (12 V/2.5 A) supply reference design with smooth transition to auxiliary

Overview

TopologyOther Topology
Input voltage42.5-57 V
Output 112 V / 2.5 A
IC revisionB

Description

This reference design implements an IEEE802.3bt compliant Class 5 Power over Ethernet (PoE) Powered Device (PD) with smooth transition between the PoE input and an auxiliary supply connected to the output. The design consists of a 12-V/2.5-A active clamp forward converter utilizing the UCC2897A controller and allows one PoE Power Source Equipment (PSE) supply and one AC/DC wall adapter auxiliary supply to be used in order to decrease the probability of power and data loss in your system. An IEEE802.3bt compliant TPS2373-4 high power PD controller is utilized to control all PoE functions.

Features

  • Smooth transition when switching between PoE input and 12-V adapter on output
  • 89% efficiency with 12-V/2.5-A output and PoE input (FET OR-ing)
  • Diode OR-ing option for lower cost

Typical applications

  • Outdoor backhaul unit, Small cell base station, WLAN/Wi-Fi access point

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Winding Style
Number of windings
L1(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V (DC))
Z(Ω)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (AC))
Mount
L(µH)
LSmin.(nH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Size1210 
Dissipation Factor5 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2 mm
Pad Dimension0.3 mm
Packaging7" Tape & Reel 
Rated Voltage25 V (DC)
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWE-SL5 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10 mm
Width8.7 mm
Height6.5 mm
Winding Stylesectional 
Number of windings
Inductance [1]250 µH
Maximum Impedance1200 Ω
Rated Current2000 mA
DC Resistance [1]0.035 Ω
Rated Voltage80 V (DC)
Operating Temperature -40 °C up to +125 °C
Insulation Test Voltage1000 V (AC)
MountSMT 
Inductance250 µH
Leakage Inductance [min.]1500 nH
Check availability
SPECWE-SL5 HC SMT Common Mode Line Filter, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length9.5 mm
Width8.3 mm
Height5 mm
Winding Stylesectional 
Number of windings
Inductance [1]9 µH
Rated Current3500 mA
DC Resistance [1]0.011 Ω
Rated Voltage80 V (DC)
Impedance800 Ω
Operating Temperature -40 °C up to +125 °C
Insulation Test Voltage500 V (AC)
MountSMT 
Inductance9 µH
Leakage Inductance [min.]970 nH
Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length17.55 mm
Width16 mm
Height98.8 mm
Pad Dimension13.97 mm
Inductance [1]350 µH
Data rate10/100/1000BASE-T 
Ports
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (AC)
MountSMT 
Inductance350 µH
Check availability