IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPLD801 | Demoboard TPLD801-DRL-EVM

TPLD801 evaluation module with a DRL package socket

Overview

TopologyOther Topology
IC revisionB

Description

This evaluation module (EVM) enables users to evaluate TPLD801DRL devices without requiring the soldering of the devices to the board. Users can utilize InterConnect Studio software for fast evaluation, development, simulation and programming. Once programmed, TI Programmable Logic Devices (TPLD) can be removed from the socket and placed in a user's system. In order to program devices, a TPLD-PROGRAM board and InterConnect Studio are required.

Features

  • DRL socket for easy programming and evaluation of
  • TPLD801DRL device pre-placed in the socket to allow for rapid prototyping
  • Input buttons, potentiometers and output LEDs for quick evaluation
  • Header pins and test points for interfacing with custom systems
  • Interfaces with TPLD-PROGRAM using a standard keyed 14-position cable
  • This tool includes six sample TPLD801DRL parts and a quick start guide

Typical applications

  • Factory automation and control, Test and measurement
  • Communications equipment
  • Personal electronics

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Version
Type
Mount
L(mm)
IR(A)
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-BHD 2.54 mm Male, 14, Low Profile
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins14 
VersionLow Profile 
TypeStraight 
MountTHT 
Length25.44 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingTray 
–Check availability
SPECWR-BHD 2.54 mm Male, 24, Low Profile
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins24 
VersionLow Profile 
TypeStraight 
MountTHT 
Length38.14 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingTray 
–Check availability