IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPD3S713 | Demoboard TPD3S713Q1EVM-103

TPD3S713-Q1 automotive USB 2.0 interface protection with adjustable current limit evaluation module

Overview

TopologyOther Topology

Description

The TPD3S713Q1EVM-103allowsreferencecircuitevaluationof TI's TPD3S713-Q1whichis a single-chip solution for short-to-battery,short-circuit,and ESD protection for high speed data and power lines in automotive USB hub,head unit, tele matics,and media interface applications.

Features

  • TPD3S713-Q1 built-in IEC 61000-4-2 ESD protection on DP_IN and DM_IN pins
  • Linear USB cable voltage droop compensation
  • The TPD3S713-Q1 is fully AEC Q100 qualified
  • Built-in short to battery protection and notification on VBUS, DP_IN and DM_IN

Typical applications

  • Automotive infotainment system / Automotive USB charging port
  • Navigation Module

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Version 
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current2.5 A
Saturation Current @ 10%2.6 A
DC Resistance0.08 Ω
Self Resonant Frequency28 MHz
VersionHeat Shrinking Tube 
Check availability