IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TPD2S701-Q1 | Demoboard TPD2S701Q1EVM

TPD2S701-Q1 Automotive USB 2-Channel Data Line Evaluation Module

Overview

TopologyOther Topology
IC revisionA

Description

The TI TPD2S701-Q1 allows users to protect the data lines of their USB interface in a small, easily-routed package. The TPD2S701-Q1 evaluation module (EVM) offers five varieties of the TPD2S701-Q1 that showcase multiple package options in different configurations to allow the user to test it however they prefer. The TPD2S701Q1EVM offers both a DGS and DSK package option in a pass-through configuration for system-level testing, as well as with SMA connectors to measure S-parameters. The EVM also offers a configuration with strike points to measure the response to an ESD impulse. Finally, the EVM offers blank traces to give a baseline while testing.

Features

IEC 61000-4-2 compliance testingUSB pass-through functionalityS-parameter measurement configurationBoth DGS and DSK package types for evaluation

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Color
Gender
IR(A)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, Black
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
ColorBlack 
GenderJumper 
Rated Current3 A
PackagingBag 
–Check availability