IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TLV1805-Q1 | Demoboard PMP21953

40V, Rail-to-Rail Input, Push-Pull Output, High Voltage Comparator with Shutdown

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage8-36 V
Output 118 V / 0.05 A
IC revisionA

Description

This reference design demonstrates a cost focused approach of an isolated power supplies with low current capability. The design consists of three designs of three different topologies. All three design options are based on a high voltage comparator TLV1805-Q1 which works as a free-running oscillator and a driver. All three are unregulated, and the ouptut voltage directly depends on the input voltage.

Features

  • 3.3 V to 40 V Supply Range
  • Low Quiescent Current: 135 μA
  • High Peak Current Push-Pull Output
  • Rail-to-Rail Inputs with Phase Reversal Protection
  • Built-In Hysteresis: 14mV
  • 250ns Propagation Delay
  • Low Input Offset Voltage: 500 μV
  • Shutdown with High-Z Output
  • Power-On Reset (POR)
  • SOT-23-6 Package

Typical applications

  • Reverse Current Protection Smart Diode Controller / Overvoltage, Undervoltage, and Overcurrent Detection
  • High Voltage Oscillators / PLC
  • OR-ing MOSFET Controller / MOSFET Gate Driver
  • System Monitoring for Infotainment & Cluster

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.45 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond11 Vµs
Turns Ratio1:2 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability