IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TLIN1039-Q1 | Demoboard TLIN1039EVM

TLIN1039-Q1 Local Interconnect Network (LIN) Transceiver with Dominant State Timeout

Overview

TopologyOther Topology
Input voltage2-5.5 V

Description

The TLIN1039-Q1 EVM provides users with the ability to evaluate the TI TLIN1039-Q1 and TLIN1021A-Q1 single-channel, LIN transceivers in the SOT package. The EVM allows both commander and responder mode applications to be evaluated through the use of a single jumper that connects or disconnects the external 1-kΩ pullup resistor and series diode required in commander mode from the LIN bus.The EVM has a low-voltage VCC rail that provides the voltage to the pullup resistors on the received data (RXD) open-drain output, and enable (EN) control input pins. The TLIN1039-Q1 and TLIN1021A-Q1 supports a VIH from 2 V to 5.5 V, allowing operation with a variety of microcontrollers with common IO voltage levels such as 3.3 V, and 5 V. Non-populated capacitor pads are available on the TXD and RXD pins to accommodate a variety of different tests requiring various capacitive load conditions. The TLIN1039-Q1 and TLIN1021A-Q1 families support 12 V automotive applications and operate with a supply voltage from 4.5 V to 36 V, plus an extended bus fault protection of ±45 V. Furthermore, the TLIN1039-Q1 and TLIN1021A-Q1 transceivers include internally-protected bus terminals with greater than ±8-kV HBM and IEC ESD protection levels. If additional ESD protection is desired, a MMBZ27VCL diode is populated on the LIN bus. This can be removed to test other ESD diodes as well, as it is the common SOT23 package for ESD diodes. Both headers and wire-terminals are provided on the power and LIN bus connections to allow the EVM to be evaluated in a larger system while still allowing for test equipment to be connected to the signals under test.

Features

  • Commander mode and Responder mode configurations
  • Terminal block and headers pins are available on all power and LIN bus connections
  • Optional VCC rail and pull-up resistors for EN input and RXD output
  • A pushbutton circuit to engage local wake on the WAKE pin (TLIN1021A-Q1)

Typical applications

  • Body electronics and lighting
  • Appliances
  • Infotainment and cluster, Hybrid electric vehicles and power train systems, Passive safety

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length15 mm
–
Height12.6 mm
–
PackagingBox 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance15 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor700 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability