IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TLC5928 | Demoboard TIDA-00560

16-channel Status LED Driver for PLC Modules Reference Design

Overview

TopologyOther Topology
IC revisionE1

Description

The objective of the TIDA-00560 TI Design is to demonstrate a multi-channel LED driver as required in PLC I/O modules to indicate the status of several analog, digital input, and output channels. Important requirements for such a design like low static current, low component count, minimal PCB requirements, and an integrated LED diagnostic features are addressed with this design. The two layer single-side component mounted board is compatible with the BeagleBone cape specification for rapid evaluation with the BeagleBone platform.

Features

  • 16-channel shift register with wide range constant current sinks (2-35mA)
  • Two-level selectable LED brightness to compensate for ambient light
  • Diagnostic features: LED open and LED shorted to ground
  • Standardized SPI connects seamlessly to standard processors
  • Number of channels can be increased by daisy-chaining multiple LED driver devices
  • BeagleBone cape support for easy evaluation

Typical applications

  • Fire Alarm Control Panel (FACP)
  • HVAC System Controller
  • Intrusion Control Panel
  • Remote Annunciator

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size1206 
Operating Temperature -40 °C up to +85 °C
Length3.2 mm
Width1.6 mm
Height0.68 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size1206 
Operating Temperature -40 °C up to +85 °C
Length3.2 mm
Width1.6 mm
Height0.68 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length16 mm
PackagingBag 
Pins
TypeStraight 
MountTHT 
Rated Current2 A
Working Voltage200 V (AC)
Check availability