IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TL2842BDR-8 | Demoboard PMP22899

24-W, 120-VAC to 24-VDC buck converter reference design

Overview

TopologyBuck Converter
Input voltage108-132 V
Output 124 V / 1 A

Description

This reference design uses a TL2842B as a high-side buck to convert a 120-Vac input to a 24-Vdc output capable of 1-A loading. At full load, it acheives a low peak-to-peak output ripple and over 88% efficiency at full load. This reference design was built using a 2-layer PCB and single-sided assembly.

Features

  • Less than 50-mV peak-to-peak output ripple
  • Over 88% efficiency at full load
  • Compact 2.75" x 2.5" PCB with 0.84" component maximum height

Typical applications

  • AC-input BLDC motor drive

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
Rated Current10 A
Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance140 µH
Rated Current2 A
DC Resistance0.11 Ω
Check availability