IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TIDA-060001 | Demoboard TIDA060001 DAC Mode

SunSpec Rapid Shutdown Transmit and Receive Reference Design

Overview

TopologyOther Topology

Description

This reference design interfaces an AFE031 Powerline Communications Analog Front End with a C2000 MCU to send and receive data over a wired coupled interface using frequency shift keying (FSK). The design demonstrates the SunSpec standard protocol transmitting the specific 33-bit word packet using FSK (fM: 131.25 kHz and fS: 143.75 kHz). The purpose is to provide a keepalive signal with an integrated system solution that communicates from the solar inverter to the photovoltaic (PV) module.

Features

  • Integrated powerline driver
  • Programmable Tx/Rx Filters and Tx/Rx Gain Control
  • Preprogrammed open source example code for SunSpec protocol
  • High-Resolution PWM
  • Supports EN50065 CENELEC bands A,B,C,D
  • Supports FSK, SFSK, and OFDM

Typical applications

  • Rapid shutdown, Single phase string inverter, Three Phase String Inverter

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability