IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TCA6424A | Demoboard BOOSTXL-IOLINKM-8

Eight port IO-Link master BoosterPack™

Overview

TopologyOther Topology
IC revisionA

Description

This BoosterPack™ was designed to operate with the LP-AM243 TI LaunchPad™ kit with Sitara™ AM243x MCU. Together this design implements an eight port IO-Link Master with fast and deterministic timing and independent cycle and bit rate configuration. This design can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT, or Ethernet IP. The Programmable Real-Time Unit (PRU) for Sitara ™ Processors based frame handler provides a flexible way of controlling timing and synchronization.

Features

Eight IO-Link ports with additional digital inputsSupports IO-Link transmission rates COM1, COM2, and COM3 and 400-µs cycle timeCan provide 500-mA of current per port with overcurrent protection and limiting on all portsPRU frame handler enables flexible timingThis BoosterPack contains all the analog circuitry needed to create an eight port IO-Link Master when combined with the LP-AM243 LaunchPad containing the processor and framehandler.

Typical applications

  • provide general-purpose remote I/O

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability